Catalog navigation
CAD model selection
HELP_VARIABLE
Company
NITTO KOHKI
Description
HFL-S-BI Type - Socket
Bill of material
HFL-2S-BI3/8 SUS EPDM
CNSORDERNO
Order number
HFL-2S-BI3/8 SUS EPDM
ASSYNO
Assy No.
CB29282
S
Application (Pipe size)
9.53 (3/8) mm
MT
Material
SUS
M
Mass
105 g
L
(56.5) mm
A
(17) mm
D
ΦD
26 mm
B
ΦB
(9.53) mm
H
Hex.20.64 (13/16) WAF
T
Hex.17.46 (11/16) WAF
SM
Seal material
EPDM
Download CAD models
Previews
3D
Dimension
2D
+81(0) 3-5961-5031